Note: This article is discontinued. You can find the current article here: 6036662 / 90° bend 60 A4

90° bend 60 A4

Item no. 7134296 | EAN 4012195866626

Stainless steel 1.4571
Bright, treated
Product description
Product description
90° bend, horizontal and unperforated, for all cable tray types of 60 mm side height.

Fitting, unperforated, in round design. The interior radius of the fitting is 150 mm. Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Without connectors
Dimension 60x600
Dimension B 600 mm
Dimension R 150 mm
Height 2 in
Height 60 mm
Material Stainless steel 1.4571
Plate thickness 1,5 mm
Surface Bright, treated
Type of connector, cable support system Screwed
Width 600 mm
Width 24 in
All types

All types

Types Width Material Surface Item no. Quantity SSU
RBU 90 640 A4 400 mm Stainless steel 1.4571 Bright, treated 7134292
1 piece
RBU 90 650 A4 500 mm Stainless steel 1.4571 Bright, treated 7134294
1 piece
RBU 90 660 A4 600 mm Stainless steel 1.4571 Bright, treated 7134296
1 piece
Downloads

Download

EU declaration of conformity RBU 90 660 A4 / 7134296 , 0.10MB , pdf
Download

RBU 90 660 A4 / 7134296
Download