90° bend 60 FT

Item no. 6036590 | EAN 4012197344436

Steel
Hot-dip galvanised
Product description
Product description
90° bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 60 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Connector version Integrated connector
Dimension 60x100
Dimension B 100 mm
Dimension R 50 mm
Height 60 mm
Maintain electrical functions yes
Material Steel
Material thickness, floor plate 0,8 mm
Mounting perforation in base yes
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 0,8 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 10 St.
Rustproof steel, pickled no
Side perforation yes
Surface Hot-dip galvanised
Type Bend, rigid
Type of connector, cable support system screwed/clamped
Wide-span version no
Width 100 mm
With cover no
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 90 610 FT 100 mm Steel Hot-dip galvanised 6036590
1 piece
RB 90 615 FT 150 mm Steel Hot-dip galvanised 6036592
1 piece
RB 90 620 FT 200 mm Steel Hot-dip galvanised 6036594
1 piece
RB 90 630 FT 300 mm Steel Hot-dip galvanised 6036596
1 piece
RB 90 640 FT 400 mm Steel Hot-dip galvanised 6036598
1 piece
RB 90 650 FT 500 mm Steel Hot-dip galvanised 6036600
1 piece
RB 90 660 FT 600 mm Steel Hot-dip galvanised 6036602
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover, 90° bend DD Cover, 90° bend DD RBD 90 100 DD 6036950
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
1 piece
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RB 90 610 FT / 6036590 , 0.15MB , pdf
Download

Download
Download

RB 90 610 FT / 6036590
Download