Note: This article is discontinued.
You can find the current article here: 6036712 / 90° bend 85 FT
- Product description
-
Product description90° bend, horizontal, for all cable tray types of 85 mm side height.
The fitting is shipped in an unmounted state.
Including appropriate fastening material.
-
- Technical data
-
Technical data
Bend (angle) 90° Change of direction Horizontal Connector version Supplied connectors Dimension 85x100 Maintain electrical functions no Material Steel Mounting perforation in base no NATO hole pattern no ROHS-conformant yes Rustproof steel, pickled no Side perforation no Surface Hot-dip galvanised Type of connector, cable support system Screwed Wide-span version no Dimensions
Dimension B 100 mm Dimension R 50 mm Height 3 in Height 85 mm Width 4 in Width 100 mm - All types
- Downloads
-
Data sheet RB 90 810 FT / 7126127 , 0.18MB , pdfEU declaration of conformity RB 90 810 FT / 7126127 , 0.10MB , pdfREACH Declaration of conformity RB 90 810 FT / 7126127 , 0.12MB , pdfRoHS Declaration of conformity RB 90 810 FT / 7126127 , 0.12MB , pdfMounting instructions General information on the mounting , 2.65MB , pdf