Note: This article is discontinued. You can find the current article here: 6036702 / 90° bend 85 FS

90° Magic bend 85 FS

Item no. 6041492 | EAN 4012195879893

Steel
Strip galvanised
Product description
Product description
90° bend with quick connector system. For all cable tray types of 85 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Connector version Integrated connector
Dimension 85x200
Dimension B 200 mm
Height 85 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 200 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBM 90 810 FS 100 mm Steel Strip galvanised zinc 6041490
1 piece
RBM 90 820 FS 200 mm Steel Strip galvanised zinc 6041492
1 piece
RBM 90 830 FS 300 mm Steel Strip galvanised - 6041494
1 piece
RBM 90 840 FS 400 mm Steel Strip galvanised - 6041496
1 piece
RBM 90 850 FS 500 mm Steel Strip galvanised - 6041498
1 piece
RBM 90 860 FS 600 mm Steel Strip galvanised - 6041500
1 piece
Downloads

Download

EU declaration of conformity RBM 90 820 FS / 6041492 , 0.10MB , pdf
Download

Download

RBM 90 820 FS / 6041492
Download