Note: This article is discontinued. You can find the current article here: 6036712 / 90° bend 85 FT

90° Magic bend 85 FT

Item no. 6041510 | EAN 4012195879978

Steel
Hot-dip galvanised
Product description
Product description
90° bend with quick connector system. For all cable tray types of 85 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 85x100
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 100 mm
Height 85 mm
Width 100 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBM 90 810 FT 100 mm Steel Hot-dip galvanised - 6041510
1 piece
RBM 90 820 FT 200 mm Steel Hot-dip galvanised - 6041512
1 piece
RBM 90 830 FT 300 mm Steel Hot-dip galvanised zinc 6041514
1 piece
RBM 90 840 FT 400 mm Steel Hot-dip galvanised - 6041516
1 piece
RBM 90 850 FT 500 mm Steel Hot-dip galvanised - 6041518
1 piece
RBM 90 860 FT 600 mm Steel Hot-dip galvanised - 6041520
1 piece
Downloads

Download

EU declaration of conformity RBM 90 810 FT / 6041510 , 0.10MB , pdf
Download

Download

RBM 90 810 FT / 6041510
Download