90° Quick pipe bend, light grey

Item no. 2154058 | EAN 4012196869800

Product description
Product description
Fitting for plastic electrical installation pipes to create 90° bends. Suitable for Quick pipe pipes or corrugated pipes. Toolless closing and opening. Can be used in a temperature range of –25 to +60 °C.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection rating IP 40
  • Thread metric
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Angle of the bend 90 °
Brushed surface no
Colour Light grey; RAL 7035
Dimension M32
Flexible no
Halogen-free yes
Material Polypropylene
Permitted temperature range, max. 60 °C
Polished surface no
Product series Quick pipe
ROHS-conformant yes
Two-part yes
Version for Connector
With inspection opening and lid no
With sleeve no

Dimensions

Dimension B 38,8 mm
Dimension d 32,6 mm
Dimension L 103 mm
Dimension L1 42 mm
Dimension R 22 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1427 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1427 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Size Item no. Quantity SSU
3000 BMS M16 LGR 2154052
10 piece
3000 BMS M20 LGR 2154054
5 piece
3000 BMS M25 LGR 2154056
5 piece
3000 BMS M32 LGR 2154058
5 piece
Downloads

Download

EU declaration of conformity 3000 BMS M32 LGR / 2154058 , 0.11MB , pdf
Download

3000 BMS M32 LGR / 2154058
Download