90° vertical bend, falling 35 FS

Item no. 7007204 | EAN 4012195711476

Steel
Strip galvanised
zinc
Product description
Product description
90° vertical bend, falling, for all cable tray types of 35 mm side height.

The vertical bend is pushed over the end of the cable tray and screwed tight.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical, falling
Colour zinc
Connector version Without connectors
Dimension 35x100
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension B 100 mm
Dimension W 100 mm
Height 1 in
Height 35 mm
Width 100 mm
Width 4 in

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,834 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,834 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBV 310 F FS 100 mm Steel Strip galvanised zinc 7007204
1 piece
RBV 315 F FS 150 mm Steel Strip galvanised zinc 7007208
1 piece
RBV 320 F FS 200 mm Steel Strip galvanised zinc 7007212
1 piece
RBV 330 F FS 300 mm Steel Strip galvanised zinc 7007216
1 piece
Downloads

Download

EU declaration of conformity RBV 310 F FS / 7007204 , 0.10MB , pdf
Download

RBV 310 F FS / 7007204
Download