90° vertical bend, falling 60 A2

Item no. 7007157 | EAN 4012195886112

Stainless steel 1.4301
Bright, treated
stainless steel
Product description
Product description
90° vertical bend, falling, for all cable tray types of 60 mm side height.

The vertical bend is pushed over the end of the cable tray and screwed tight.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical, falling
Colour stainless steel
Connector version Without connectors
Dimension 60x200
Maintain electrical functions no
Material Stainless steel 1.4301
Mounting perforation in base no
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Bright, treated
Type Bend, rigid
Type of connector, cable support system Screwed
Wide-span version no
With cover no

Dimensions

Dimension B 200 mm
Height 60 mm
Height 2 in
Width 8 in
Width 200 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 5,9991 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 5,9991 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBV 610 F A2 100 mm Stainless steel 1.4301 Bright, treated stainless steel 7007155
1 piece
RBV 620 F A2 200 mm Stainless steel 1.4301 Bright, treated stainless steel 7007157
1 piece
RBV 630 F A2 300 mm Stainless steel 1.4301 Bright, treated stainless steel 7007159
1 piece
RBV 640 F A2 400 mm Stainless steel 1.4301 Bright, treated stainless steel 7007161
1 piece
RBV 650 F A2 500 mm Stainless steel 1.4301 Bright, treated stainless steel 7007163
1 piece
RBV 660 F A2 600 mm Stainless steel 1.4301 Bright, treated stainless steel 7007165
1 piece
Downloads

Download

EU declaration of conformity RBV 620 F A2 / 7007157 , 0.10MB , pdf
Download

RBV 620 F A2 / 7007157
Download