90° vertical bend, falling 60 FS

Item no. 7007063 | EAN 4012195047469

Steel
Strip galvanised
zinc
Product description
Product description
90° vertical bend, falling, for all cable tray types of 60 mm side height.

The vertical bend is pushed over the end of the cable tray and screwed tight.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical, falling
CO2 Footprint (GWP) Cradle-to-Gate 2,8522 kg CO2e / 1 Piece
Colour zinc
Connector version Without connectors
Dimension 60x200
Dimension B 200 mm
Dimension W 200 mm
Height 60 mm
Height 2 in
Maintain electrical functions yes
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type Bend, rigid
Type of connector, cable support system Screwed
Wide-span version no
Width 8 in
Width 200 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBV 610 F FS 100 mm Steel Strip galvanised zinc 7007055
1 piece
RBV 615 F FS 150 mm Steel Strip galvanised zinc 7007059
1 piece
RBV 620 F FS 200 mm Steel Strip galvanised zinc 7007063
1 piece
RBV 630 F FS 300 mm Steel Strip galvanised zinc 7007067
1 piece
RBV 640 F FS 400 mm Steel Strip galvanised zinc 7007071
1 piece
RBV 650 F FS 500 mm Steel Strip galvanised zinc 7007075
1 piece
RBV 660 F FS 600 mm Steel Strip galvanised zinc 7007079
1 piece
Downloads

Download

EU declaration of conformity RBV 620 F FS / 7007063 , 0.10MB , pdf
Download

RBV 620 F FS / 7007063
Download