90° vertical bend, rising, 35 FS

Item no. 7007174 | EAN 4012195711421

Steel
Strip galvanised
zinc
Product description
Product description
90° rising vertical bend, for all cable tray types of 35 mm side height.

The vertical bend is pushed over the end of the cable tray and screwed tight.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical rising
Colour zinc
Connector version Without connectors
Dimension 35x100
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension W 100 mm
Height 35 mm
Height 1 in
Width 4 in
Width 100 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,9976 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,9976 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBV 310 S FS 100 mm Steel Strip galvanised zinc 7007174
1 piece
RBV 315 S FS 150 mm Steel Strip galvanised zinc 7007178
1 piece
RBV 320 S FS 200 mm Steel Strip galvanised zinc 7007182
1 piece
RBV 330 S FS 300 mm Steel Strip galvanised zinc 7007186
1 piece
Downloads

Download

EU declaration of conformity RBV 310 S FS / 7007174 , 0.10MB , pdf
Download

RBV 310 S FS / 7007174
Download