90° vertical bend, rising, 35 FT

Item no. 7007188 | EAN 4012195863274

Steel
Hot-dip galvanised
zinc
Product description
Product description
90° rising vertical bend, for all cable tray types of 35 mm side height.

The vertical bend is pushed over the end of the cable tray and screwed tight.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical rising
Colour zinc
Connector version Without connectors
Dimension 35x300
Material Steel
Plate thickness 1 mm
ROHS-conformant yes
Surface Hot-dip galvanised
Type of connector, cable support system Screwed

Dimensions

Dimension W 300 mm
Height 1 in
Height 35 mm
Width 12 in
Width 300 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,0224 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 3,0224 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBV 310 S FT 100 mm Steel Hot-dip galvanised zinc 7007176
1 piece
RBV 320 S FT 200 mm Steel Hot-dip galvanised zinc 7007184
1 piece
RBV 330 S FT 300 mm Steel Hot-dip galvanised zinc 7007188
1 piece
Downloads

Download

EU declaration of conformity RBV 330 S FT / 7007188 , 0.10MB , pdf
Download

RBV 330 S FT / 7007188
Download