90° vertical bend, rising 60 FS

Item no. 7007021 | EAN 4012195047384

Steel
Strip galvanised
zinc
Product description
Product description
90° rising vertical bend, for all cable tray types of 60 mm side height.

The vertical bend is pushed over the end of the cable tray and screwed tight.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical rising
Colour zinc
Connector version Without connectors
Dimension 60x400
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type Bend, rigid
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension B 400 mm
Dimension W 400 mm
Height 2 in
Height 60 mm
Width 16 in
Width 400 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 4,8417 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 4,8417 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBV 610 S FS 100 mm Steel Strip galvanised zinc 7007005
1 piece
RBV 615 S FS 150 mm Steel Strip galvanised zinc 7007009
1 piece
RBV 620 S FS 200 mm Steel Strip galvanised zinc 7007013
1 piece
RBV 630 S FS 300 mm Steel Strip galvanised zinc 7007017
1 piece
RBV 640 S FS 400 mm Steel Strip galvanised zinc 7007021
1 piece
RBV 650 S FS 500 mm Steel Strip galvanised zinc 7007025
1 piece
RBV 660 S FS 600 mm Steel Strip galvanised zinc 7007029
1 piece
Downloads

Download

EU declaration of conformity RBV 640 S FS / 7007021 , 0.10MB , pdf
Download

RBV 640 S FS / 7007021
Download