Adapter stabiliser for ISST70140

Item no. 6290160 | EAN 4012195161868

Product description
Product description
Adapter stabiliser for additional stiffening of the twin profiles. Suitable for mounting on the service poles of type ISST70140 and ISST70140B.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour Pure white; RAL 9010
Dimension 104x64x2
Halogen-free yes
Material Steel
Product series ISS
Surface Strip galvanised / plastic coated
Type of accessory Adapter stabiliser

Dimensions

Height 2 mm
Length 104 mm
Width 64 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,5836 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,5836 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Item no. Quantity SSU
ISSZS70140RW 6290160
1 piece
Downloads

Download

Download

EU declaration of conformity ISSZS70140RW / 6290160 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.