Add-on tee 110 FS

Item no. 6098413 | EAN 4012196352517

Product description
Product description
Add-on tee for horizontal use. For all wide span cable trays of 110 mm side height.

For further stabilisation, additional supports should be planned for the area of the fittings.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable tray, side height, 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 110x400
Material Steel
Plate thickness 2 mm
ROHS-conformant yes
Rustproof steel, pickled no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version yes

Dimensions

Dimension B 400 mm
Height 110 mm
Width 400 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 62,2612 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 62,2612 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Item no. Quantity SSU
WRAA 120 FS 200 mm 6098405
1 piece
WRAA 130 FS 300 mm 6098409
1 piece
WRAA 140 FS 400 mm 6098413
1 piece
WRAA 150 FS 500 mm 6098417
1 piece
WRAA 160 FS 600 mm 6098421
1 piece
Downloads

Download

EU declaration of conformity WRAA 140 FS / 6098413 , 0.11MB , pdf
Download

Download

WRAA 140 FS / 6098413
Download