Add-on tee 60 A2

Item no. 6042321 | EAN 4012197337919

stainless steel
Product description
Product description
Add-on tee for the creation of a horizontal branch or cross-over, fitting for lock and screw-on cable trays of side height 60 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 7,0508 kg CO2e / 1 Piece
Colour stainless steel
Connector version Integrated connector
Departing width 500 mm
Dimension 60x500
Dimension B 500 mm
Height 60 mm
Maintain electrical functions no
Material Stainless steel
Material thickness, floor plate 1 mm
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 24 St.
Rustproof steel, pickled no
Surface Bright, treated
Type of connector, cable support system screwed/clamped
Wide-span version no
Width 500 mm
All types

All types

Types Width Colour Item no. Quantity SSU
RAA 610 A2 100 mm stainless steel 6042311
1 piece
RAA 615 A2 150 mm stainless steel 6042313
1 piece
RAA 620 A2 200 mm stainless steel 6042315
1 piece
RAA 630 A2 300 mm stainless steel 6042318
1 piece
RAA 640 A2 400 mm stainless steel 6042319
1 piece
RAA 650 A2 500 mm stainless steel 6042321
1 piece
RAA 660 A2 600 mm stainless steel 6042341
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover for add-on tee A2 Cover for add-on tee A2 RAAD 500 A2 6042461
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
1 piece
Truss-head bolt with flange nut A2 Truss-head bolt with flange nut A2 FRSB 6x12 A2 6406138
100 piece
Downloads

Download

EU declaration of conformity RAA 650 A2 / 6042321 , 0.10MB , pdf
Download

Download
Download

RAA 650 A2 / 6042321
Download