Add-on tee 60 FS

Item no. 6225854 | EAN 4012196445400

Product description
Product description
Mounting/branch with welded rung for use in the cable ladder types with a side height of 60 mm.

Connectors should be ordered separately and in the appropriate quantity.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 60x400
Maintain electrical functions no
Material Steel
Rail thickness 1,5 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side rail version Flat profile
Surface Strip galvanised
Version of the rungs Profile perforated
Wide-span version no

Dimensions

Dimension B 400 mm
Dimension R 300 mm
Height 60 mm
Width 400 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 12,4183 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 12,4183 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Item no. Quantity SSU
LAA 620 R3 FS 200 mm 6225850
1 piece
LAA 630 R3 FS 300 mm 6225852
1 piece
LAA 640 R3 FS 400 mm 6225854
1 piece
LAA 650 R3 FS 500 mm 6225856
1 piece
LAA 660 R3 FS 600 mm 6225858
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Straight connector cable ladders FS Straight connector cable ladders FS LVG 60 FS 6208840
10 piece
Downloads

Download

EU declaration of conformity LAA 640 R3 FS / 6225854 , 0.10MB , pdf
Download

Download

LAA 640 R3 FS / 6225854
Download