Add-on tee 60 FT

Item no. 6042213 | EAN 4012197342395

Product description
Product description
Add-on tee for the creation of a horizontal branch or cross-over, fitting for lock and screw-on cable trays of side height 60 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour zinc
Connector version Integrated connector
Departing width 150 mm
Dimension 60x150
Dimension B 150 mm
Height 60 mm
Maintain electrical functions yes
Material Steel
Material thickness, floor plate 0,8 mm
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 0,8 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 10 St.
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type of connector, cable support system screwed/clamped
Wide-span version no
Width 150 mm
All types

All types

Types Width Item no. Quantity SSU
RAA 610 FT 100 mm 6042211
1 piece
RAA 615 FT 150 mm 6042213
1 piece
RAA 620 FT 200 mm 6042215
1 piece
RAA 630 FT 300 mm 6042217
1 piece
RAA 640 FT 400 mm 6042219
1 piece
RAA 650 FT 500 mm 6042221
1 piece
RAA 660 FT 600 mm 6042223
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover for add-on tee DD Cover for add-on tee DD RAAD 150 DD 6042433
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
1 piece
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RAA 615 FT / 6042213 , 0.15MB , pdf
Download

Download
Download

RAA 615 FT / 6042213
Download