Note: This article is discontinued. You can find the current article here: 6042213 / Add-on tee 60 FT

Add-on tee 60 FT

Item no. 7121205 | EAN 4012196027002

Product description
Product description
Add-on tee for horizontal and vertical use. For all cable tray types of 60 mm side height.

The fitting is shipped in an unmounted state.

Including appropriate fastening material.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 60x150
Dimension B 150 mm
Dimension R 50 mm
Height 2 in
Height 60 mm
Maintain electrical functions yes
Material Steel
Material thickness, floor plate 1 mm
NATO hole pattern no
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 6 in
Width 150 mm
All types

All types

Types Width Item no. Quantity SSU
RAA 610 FT 100 mm 7121109
1 piece
RAA 615 FT 150 mm 7121205
1 piece
RAA 620 FT 200 mm 7121210
1 piece
RAA 630 FT 300 mm 7121318
1 piece
Downloads

Download

EU declaration of conformity RAA 615 FT / 7121205 , 0.10MB , pdf
Download

Download

RAA 615 FT / 7121205
Download