Note: This article is discontinued. You can find the current article here: 6042131 / Add-on tee 85 FS

Add-on tee 85 FS

Item no. 7002475 | EAN 4012196819614

Product description
Product description
Add-on tee for horizontal and vertical use. For all cable tray types of 85 mm side height.

The fitting is shipped in an unmounted state.

Including appropriate fastening material.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 85x100
Dimension B 100 mm
Dimension R 50 mm
Height 85 mm
Height 3 in
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1 mm
NATO hole pattern no
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 4 in
Width 100 mm
All types

All types

Types Width Colour Item no. Quantity SSU
RAA 810 FS 100 mm - 7002475
1 piece
RAA 820 FS 200 mm zinc 7002491
1 piece
RAA 830 FS 300 mm - 7002513
1 piece
Downloads

Download

EU declaration of conformity RAA 810 FS / 7002475 , 0.10MB , pdf
Download

RAA 810 FS / 7002475
Download