Add-on tee 85 FS

Item no. 6042133 | EAN 4012197337407

zinc
Product description
Product description
Add-on tee for the creation of a horizontal branch or cross-over, fitting for lock and screw-on cable trays of side height 85 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 1,7731 kg CO2e / 1 Piece
Colour zinc
Connector version Integrated connector
Departing width 200 mm
Dimension 85x200
Dimension B 200 mm
Height 85 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 0,8 mm
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 0,8 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 16 St.
Rustproof steel, pickled no
Surface Strip galvanized
Type of connector, cable support system screwed/clamped
Wide-span version no
Width 200 mm
All types

All types

Types Width Colour Item no. Quantity SSU
RAA 810 FS 100 mm zinc 6042131
1 piece
RAA 820 FS 200 mm zinc 6042133
1 piece
RAA 830 FS 300 mm zinc 6042135
1 piece
RAA 840 FS 400 mm zinc 6042137
1 piece
RAA 850 FS 500 mm zinc 6042141
1 piece
RAA 860 FS 600 mm zinc 6042143
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover for add-on tee FS Cover for add-on tee FS RAAD 200 FS 6042405
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
1 piece
Downloads

Download

EU declaration of conformity RAA 820 FS / 6042133 , 0.10MB , pdf
Download

Download
Download

RAA 820 FS / 6042133
Download