Adjustable bend element, vertical 110 FS

Item no. 7005723 | EAN 4012195995906

Steel
Strip galvanised
zinc
Product description
Product description
Adjustable bend element, vertical, for all cable tray types with a side height of 110 mm.

RGV 110 adjustable connectors should be ordered separately and in the appropriate quantity.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Vertical, rising/falling
CO2 Footprint (GWP) Cradle-to-Gate 8,6015 kg CO2e / 1 Piece
Colour zinc
Connector version Without connectors
Dimension 110x600
Dimension B 600 mm
Height 4 in
Height 110 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type Adjustable bend element
Type of connector, cable support system Screwed
Wide-span version no
Width 600 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RGBEV 110 FS 100 mm Steel Strip galvanised zinc 7005628
1 piece
RGBEV 115 FS 150 mm Steel Strip galvanised zinc 7005636
1 piece
RGBEV 120 FS 200 mm Steel Strip galvanised zinc 7005644
1 piece
RGBEV 130 FS 300 mm Steel Strip galvanised zinc 7005660
1 piece
RGBEV 140 FS 400 mm Steel Strip galvanised zinc 7005687
1 piece
RGBEV 150 FS 500 mm Steel Strip galvanised zinc 7005709
1 piece
RGBEV 155 FS 550 mm Steel Strip galvanised zinc 7005717
1 piece
RGBEV 160 FS 600 mm Steel Strip galvanised zinc 7005723
1 piece
Downloads

Download

EU declaration of conformity RGBEV 160 FS / 7005723 , 0.10MB , pdf
Download

RGBEV 160 FS / 7005723
Download