Adjustable bend element, vertical 60 FS

Item no. 7005326 | EAN 4012196216550

Steel
Strip galvanised
zinc
Product description
Product description
Adjustable vertical bend element, for all cable tray types with a side height of 60 mm.

RGV 60 adjustable connectors should be ordered separately and in the appropriate quantity.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Vertical, rising/falling
CO2 Footprint (GWP) Cradle-to-Gate 1,8747 kg CO2e / 1 Piece
Colour zinc
Connector version Without connectors
Dimension 60x100
Dimension B 100 mm
Height 2 in
Height 60 mm
Maintain electrical functions yes
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type Adjustable bend element
Type of connector, cable support system Screwed
Wide-span version no
Width 4 in
Width 100 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RGBEV 610 FS 100 mm Steel Strip galvanised zinc 7005326
1 piece
RGBEV 615 FS 150 mm Steel Strip galvanised zinc 7005334
1 piece
RGBEV 620 FS 200 mm Steel Strip galvanised zinc 7005342
1 piece
RGBEV 630 FS 300 mm Steel Strip galvanised zinc 7005369
1 piece
RGBEV 640 FS 400 mm Steel Strip galvanised zinc 7005385
1 piece
RGBEV 650 FS 500 mm Steel Strip galvanised zinc 7005407
1 piece
RGBEV 660 FS 600 mm Steel Strip galvanised zinc 7005423
1 piece
Downloads

Download

EU declaration of conformity RGBEV 610 FS / 7005326 , 0.10MB , pdf
Download

RGBEV 610 FS / 7005326
Download