Adjustable bend element, vertical 60 FS

Item no. 7005431 | EAN 4012196606238

Steel
Strip galvanised
zinc
Product description
Product description
Adjustable bend element, vertical, for all cable tray types with a side height of 60 mm.

RGV 60 adjustable connectors should be ordered separately and in the appropriate quantity.

  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Change of direction Vertical, rising/falling
Colour zinc
Connector version Without connectors
Dimension 60x100
Dimension B 100 mm
Height 60 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 0,7 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type Adjustable bend element
Type of connector, cable support system Screwed
Wide-span version no
Width 100 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RGBEV 610 FS RU 100 mm Steel Strip galvanised zinc 7005431
1 piece
RGBEV 615 FS RU 150 mm Steel Strip galvanised zinc 7005432
1 piece
RGBEV 620 FS RU 200 mm Steel Strip galvanised zinc 7005433
1 piece
RGBEV 630 FS RU 300 mm Steel Strip galvanised zinc 7005435
1 piece
RGBEV 640 FS RU 400 mm Steel Strip galvanised zinc 7005437
1 piece
RGBEV 650 FS RU 500 mm Steel Strip galvanised zinc 7005439
1 piece
RGBEV 660 FS RU 600 mm Steel Strip galvanised zinc 7005441
1 piece
Downloads

Download

Download

EU declaration of conformity RGBEV 610 FS RU / 7005431 , 0.11MB , pdf
Download

Download

RGBEV 610 FS RU / 7005431
Download