Note: This article is discontinued. You can find the current article here: 6225474 / Adjustable bend element 60 FT

Adjustable bend, vertical, NS 60 FT

Item no. 6213154 | EAN 4012196149230

1.5 mm
Product description
Product description
90° adjustable vertical bend, for cable ladders with light-duty rung (NS) and a side height of 60 mm.
Additional widths are available on request.

The fitting is shipped in an unmounted state including adjustable connectors and the appropriate bolts.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Dimension 60x400
Height 60 mm
Hinged yes
Maintain electrical functions no
Material Steel
Rail thickness 1,5 mm
Rustproof steel, pickled no
Side perforation no
Side rail version Flat profile
Surface Hot-dip galvanised
Version of the rungs Profile unperforated
Wide-span version no
Width 400 mm
All types

All types

Types Width Rail thickness Item no. Quantity SSU
LGBV 620 NS FT 200 mm 1.5 mm 6213138
1 piece
LGBV 630 NS FT 300 mm 1.5 mm 6213146
1 piece
LGBV 640 NS FT 400 mm 1.5 mm 6213154
1 piece
LGBV 660 NS FT 600 mm 1.5 mm 6213170
1 piece
Downloads

Download

EU declaration of conformity LGBV 640 NS FT / 6213154 , 0.10MB , pdf
Download

Download
Download

LGBV 640 NS FT / 6213154
Download