Air-termination/earth entry rod with connection tabs and connector

Item no. 5402107 | EAN 4012195428053

16 mm
Product description
Product description
• 1 attaching hole Ø 12 mm
• With pre-mounted conductor for Rd 8-10
• One end rounded
  • CO₂ footprint (PCF)
Technical data

Technical data

Connection Round conductor
Dimension 1000mm
High voltage-resistant, insulated version no
Material Steel
Nominal size Ø 16 mm
ROHS-conformant yes
Surface Hot-dip galvanised
Version for Air-termination rod

Dimensions

Length 1000 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 4,5173 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 4,5173 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Nominal size Ø Item no. Quantity SSU
101 G1000 1000 mm 16 mm 5402107
1 piece
101 G1500 1500 mm 16 mm 5402158
1 piece
Downloads

Download

Download

101 G1000 / 5402107
Download