Aluminium pipe, with thread

Item no. 2046036 | EAN 4012195926153

3000 mm
Product description
Product description
Electrical installation pipe to EN 61386-1 with threaded ends to DIN EN 60423 for mechanical protection of cables.
With burr-free inner wall. One connection sleeve is already screwed onto each pipe.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Thread metric
  • CO₂ footprint (PCF)
Technical data

Technical data

Brushed surface no
Cavity wall installation yes
Classification code 55561
Concealed yes
Concrete installation yes
Connection 1, installation pipe Sleeve
Connection 2, installation pipe External thread (metric)
Dimension M40x1,5,3000
Installation in the earth yes
Installation on wood yes
Installation outdoors yes
Machines and system installation yes
Material Aluminium
Permitted temperature range, max. 250 °C
Permitted temperature range, min. -45 °C
Pipe version Rigid with thread
Polished surface no
Product series Metal pipes
ROHS-conformant yes
Surface-mounted yes
Thread M40x1,5
Underfloor installation (bitumen, hot asphalt) yes
Underfloor installation (screed) yes

Dimensions

Dimension D 40 mm
Dimension l 20 mm
Dimension L 3000 mm
Dimension m (mm) M40
Dimension t 1,9 mm
Length 3000 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 7,703 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 7,703 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension D Dimension L Dimension t Thread Item no. Quantity SSU
SM16W ALU 16 mm 3000 mm 1.6 mm M16x1,5 2046032
30 m
SM20W ALU 20 mm 3000 mm 1.9 mm M20x1,5 2046033
30 m
SM25W ALU 25 mm 3000 mm 1.9 mm M25x1,5 2046034
30 m
SM32W ALU 32 mm 3000 mm 1.9 mm M32x1,5 2046035
30 m
SM40W ALU 40 mm 3000 mm 1.9 mm M40x1,5 2046036
15 m
SM50W ALU 50 mm 3000 mm 2.1 mm M50x1,5 2046037
15 m
SM63W ALU 63 mm 3000 mm 2.1 mm M63x1,5 2046038
15 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Aluminium pipe bend, with thread Aluminium pipe bend, with thread SBM40W ALU 2046046
15 piece
Aluminium sleeve, with thread Aluminium sleeve, with thread SVM40W ALU 2046056
20 piece

Mounting accessories

Products Types Item no. Quantity SSU
Pipe end cap, splittable, metric, light grey Pipe end cap, splittable, metric, light grey 129 TB M40 2047863
30 piece
Downloads

Download

Download
Download

EU declaration of conformity SM40W ALU / 2046036 , 0.11MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,
REACH Declaration of conformity SM40W ALU / 2046036 , 0.12MB , pdf

SM40W ALU / 2046036
Download