Aluminium pipe, without thread

Item no. 2046007 | EAN 4012195925842

3000 mm
Product description
Product description
Electrical installation pipe without threaded ends to EN 61386-1 for mechanical protection of cables. With burr-free inner wall.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Brushed surface no
Cavity wall installation yes
Classification code 44561
Concealed yes
Concrete installation yes
Connection 1, installation pipe Pipe end
Connection 2, installation pipe Pipe end
Dimension Ø50, 3000mm
Installation in the earth yes
Installation on wood yes
Installation outdoors yes
Machines and system installation yes
Material Aluminium
Permitted temperature range, max. 250 °C
Permitted temperature range, min. -45 °C
Pipe version Rigid without thread
Polished surface no
Product series Metal pipes
ROHS-conformant yes
Surface-mounted yes
Underfloor installation (bitumen, hot asphalt) yes
Underfloor installation (screed) yes
With sleeve no

Dimensions

Dimension D 50 mm
Dimension L 3000 mm
Dimension m (mm) M50
Dimension t 1,4 mm
Length 3000 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 7,2465 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 7,2465 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension D Dimension L Dimension t Item no. Quantity SSU
S16W ALU 16 mm 3000 mm 1.2 mm 2046002
30 m
S20W ALU 20 mm 3000 mm 1.2 mm 2046003
30 m
S25W ALU 25 mm 3000 mm 1.3 mm 2046004
30 m
S32W ALU 32 mm 3000 mm 1.3 mm 2046005
30 m
S40W ALU 40 mm 3000 mm 1.4 mm 2046006
15 m
S50W ALU 50 mm 3000 mm 1.4 mm 2046007
15 m
S63W ALU 63 mm 3000 mm 1.7 mm 2046008
15 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Aluminium pipe bend, without thread Aluminium pipe bend, without thread SB50W ALU 2046017
5 piece
Aluminium sleeve, without thread Aluminium sleeve, without thread SV50W ALU 2046027
20 piece

Mounting accessories

Products Types Item no. Quantity SSU
Pipe end cap, splittable, metric, light grey Pipe end cap, splittable, metric, light grey 129 TB M50 2047890
30 piece
Downloads

Download

Download
Download

EU declaration of conformity S50W ALU / 2046007 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,
EU declaration of conformity EU declaration of conformity ,
REACH Declaration of conformity S50W ALU / 2046007 , 0.12MB , pdf
RoHS Declaration of conformity S50W ALU / 2046007 , 0.13MB , pdf

S50W ALU / 2046007
Download