Audio cinch connection, 1 module, slanting outlet, as 1:1 coupling, pure white

Item no. 6105078 | EAN 4012195900573

Cinch
Product description
Product description
Multimedia support with two cinch connection sockets for audio R/L, slanting cable outlet, with labelling panel, two cinch couplings (RCA), socket-socket version, colour coding red/white. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.

  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1345 kg CO2e / 1 Piece
Colour Pure white; RAL 9010
Combination Basic element with central cover plate
CO₂ Footprint (GWP) 0,1345 kg CO₂e
Declared Unit (LCA) Units
Depth 26 mm
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
Dimension 45x45mm
Fastening type Lock
Halogen-free yes
Height 45 mm
Hinged cover no
Lamp-wire connector no
Material Polycarbonate
Number of units 1
Protection rating IP20
Strain relief option no
Support ring no
Surface version Matt
Transparent no
Use Cinch
Width 45 mm
With dust protection no
With printed label no
All types

All types

Types Outlet direction Use Colour Item no. Quantity SSU
MTS-2R F RW1 - Cinch Pure white; RAL 9010 6105078
1 piece
MTS-2R F SWGR1 Sloping Cinch Black-grey; RAL 7021 6105081
1 piece
MTS-2R F AL1 - Cinch Aluminium painted 6105084
1 piece
Downloads

Download

No invitation to tender text is available for this product.