Barrier strip 85 DD

Item no. 6062331 | EAN 4012195694694

6062331 / TSG 85 DD
85 mm
zinc
Product description
Product description
Barrier strip for separation of cables of different voltages or functions.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension 85x2995
Fastening perforation (ETIM) no
Fastening type Screw-on
Maintain electrical functions no
Material Steel
Plate thickness 0,75 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray yes
Surface Strip galvanised zinc/aluminium, Double Dip
Version for L profile

Dimensions

Dimension H 85 mm
Dimension L 3000 mm
Height 3 in
Height 85 mm
Length 10 ft

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,5997 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 1,5997 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Height Colour Item no. Quantity SSU
TSG 85 DD 85 mm zinc 6062331
3 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Clamping piece for separating retainer fastening Clamping piece for separating retainer fastening KS GR A2 6062282
30 piece
Clamping piece for separating retainer fastening A2 Clamping piece for separating retainer fastening A2 KS KL A2 6062284
30 piece
Clamping piece for barrier strips fastening in MKS/SKS FS Clamping piece for barrier strips fastening in MKS/SKS FS KS MKS SKS FS 6062300
100 piece
A2 barrier strip connector A2 barrier strip connector TSGV A2 6067970
10 piece
Downloads

Download

EU declaration of conformity TSG 85 DD / 6062331 , 0.10MB , pdf
Download
REACH Declaration of conformity TSG 85 DD / 6062331 , 0.13MB , pdf

TSG 85 DD / 6062331
Download