Note: This article is discontinued.

Base, MultiBase + NPE with remote signalling

Item no. 5096657 | EAN 4012195067498

Product description
Product description
• Suitable for V 25-B+C, V 20-C and V10-C

• Pre-mounted and ready for connection

• Multifunction terminals for easy connection to series-mounted devices

• Upper parts can be rotated through 180 degrees

• With remote signalling, potential-free NO contact, for function monitoring

• 3+1 protection circuit for TN-S and TT network systems
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • EurAsian Conformity
  • Remote signalling
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Dimension 2+NPE+FS
Installation type DIN rail 35 mm
Network form Other
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -40 °C
Pole version 2+N/PE
Protection rating IP20
Remote signalling yes
ROHS-conformant Exempt
Version for 2+NPE

Connectivity options

Conductor cross-section, rigid (single-wire/multiwire), max. 35 mm²
Conductor cross-section, rigid (single-wire/multiwire), min. 2,5 mm²

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,9474 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,9474 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Item no. Quantity SSU
MB 1+NPE+FS 5096651
1 piece
MB 2+NPE+FS 5096657
1 piece
Downloads

Download

EU declaration of conformity MB 2+NPE+FS / 5096657 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.