Note: This article is discontinued. You can find the current article here: 1488303 / Support clamp, with cable tie seat

Beam clamp, with cable tie

Item no. 1483643 | EAN 4012196502387

Product description
Product description
Beam clamp for knocking in with cable tie as individual fastening solution on the support.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Breaking load 0,22 kN
Connection type/component Pipe/cable
Dimension 4-8mm
Fastening type Clamp
Flange thickness F max. 8 mm
Flange thickness F min. 4 mm
Hinge, adjustable no
Hinged no
Material Steel
max. D 70
Product series Support clamp
Ribbon cable length 240 mm
ROHS-conformant yes
Surface Zinc slat

Dimensions

Dimension A 7,5 mm
Dimension B 38 mm
Dimension L 39 mm
All types

All types

Types Dimension B Dimension L Flange thickness F min. Flange thickness F max. Item no. Quantity SSU
BCCT 2-4 L240 28.5 mm 26.9 mm 2 mm 4 mm 1483641
50 piece
BCCT 4-8 L240 38 mm 39 mm 4 mm 8 mm 1483643
50 piece
BCCT 4-8 L365 38 mm 39 mm 4 mm 8 mm 1483645
50 piece
Downloads

Download

BCCT 4-8 L240 / 1483643
Download