Bend, angle-adjustable, 110 FS

Item no. 6037308 | EAN 4012197341138

Steel
Strip galvanised
zinc
Product description
Product description
Angle-adjustable bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 110 mm. Adjustable angle 0–90°. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 11,8607 kg CO2e / 1 Piece
Colour zinc
Connector version Integrated connector
Dimension 110x400
Dimension B 400 mm
Dimension L 834 mm
Height 110 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,25 mm
Mounting perforation in base yes
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 22 St.
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type Adjustable bend_complete
Type of connector, cable support system screwed/clamped
Wide-span version no
Width 400 mm
With cover no
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RB W 110 FS 100 mm Steel Strip galvanised zinc 6037300
1 piece
RB W 115 FS 150 mm Steel Strip galvanised zinc 6037302
1 piece
RB W 120 FS 200 mm Steel Strip galvanised zinc 6037304
1 piece
RB W 130 FS 300 mm Steel Strip galvanised zinc 6037306
1 piece
RB W 140 FS 400 mm Steel Strip galvanised zinc 6037308
1 piece
RB W 150 FS 500 mm Steel Strip galvanised zinc 6037310
1 piece
RB W 160 FS 600 mm Steel Strip galvanised zinc 6037312
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover, angle-adjustable bend FS Cover, angle-adjustable bend FS RBD W 400 FS 6037508
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
1 piece
Downloads

Download

EU declaration of conformity RB W 140 FS / 6037308 , 0.11MB , pdf
Download

Download
Download

RB W 140 FS / 6037308
Download