Bend, angle-adjustable, 85 FS

Item no. 6037200 | EAN 4012197340834

Steel
Strip galvanised
zinc
Product description
Product description
Angle-adjustable bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 85 mm. Adjustable angle 0–90°. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 2,0569 kg CO2e / 1 Piece
Colour zinc
Connector version Integrated connector
Dimension 85x100
Dimension B 100 mm
Dimension L 364 mm
Height 85 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1 mm
Mounting perforation in base yes
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 14 St.
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type Adjustable bend_complete
Type of connector, cable support system screwed/clamped
Wide-span version no
Width 100 mm
With cover no
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RB W 810 FS 100 mm Steel Strip galvanised zinc 6037200
1 piece
RB W 820 FS 200 mm Steel Strip galvanised zinc 6037202
1 piece
RB W 830 FS 300 mm Steel Strip galvanised zinc 6037204
1 piece
RB W 840 FS 400 mm Steel Strip galvanised zinc 6037206
1 piece
RB W 850 FS 500 mm Steel Strip galvanised zinc 6037208
1 piece
RB W 860 FS 600 mm Steel Strip galvanised zinc 6037210
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover, angle-adjustable bend FS Cover, angle-adjustable bend FS RBD W 100 FS 6037500
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
1 piece
Downloads

Download

EU declaration of conformity RB W 810 FS / 6037200 , 0.11MB , pdf
Download

Download
Download

RB W 810 FS / 6037200
Download