Bi-metal separating piece for Rd 8−10 and FL 30−40 mm

Item no. 5336503 | EAN 4012195424932

5336503 / 233 A ZV
Rd 8-10 x FL30-40 mm
Product description
Product description
• Fit: Rd 8-10 x FL 30-40, FL 30 x FL 30-40
• With 2 hexagonal bolts M8 x 20, stainless steel (VA)
• Intermediate plate, aluminium/copper
• Top section copper, bottom section stainless steel
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Bimetal connector yes
Dimension FL30-40/8-10
Fit Rd 8-10 x FL30-40 mm
Intermediate plate yes
Material Copper
Material lower part VA
Material upper part Cu
ROHS-conformant yes
Suitable for connection Miscellaneous

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,6154 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,6154 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Fit Item no. Quantity SSU
233 A ZV Rd 8-10 x FL30-40 mm 5336503
10 piece
Downloads

Download

233 A ZV / 5336503
Download