Black powder-coated steel bend, with thread

Item no. 2046793 | EAN 4012196387700

Product description
Product description
90° bend for electrical installation pipes according to EN 61386-1 with threaded ends to DIN EN 60423. With burr-free inner wall.
One connection sleeve is already screwed onto each pipe bend.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Thread metric
  • Function maintenance class E30
  • Function maintenance class E90
  • CO₂ footprint (PCF)
Technical data

Technical data

Angle of the bend 90 °
Brushed surface no
Colour Jet black; RAL 9005
Dimension M16x1,5
Flexible no
For nominal pipe diameter 16 mm
Halogen-free no
Material Steel
Polished surface no
Product series BlackLine, Metal pipes
ROHS-conformant yes
Surface PES50 - Polyester/epoxy
Thread M16x1,5
Two-part no
Version for Thread
With inspection opening and lid no
With sleeve yes

Dimensions

Dimension A 45 mm
Dimension B 103 mm
Dimension D 16 mm
Dimension l 13 mm
Dimension m (mm) M16
Dimension R 50 mm
Dimension t 1,4 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,5362 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,5362 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread Item no. Quantity SSU
SBNM16 SW M16x1,5 2046793
15 piece
SBNM20 SW M20x1,5 2046794
25 piece
SBNM25 SW M25x1,5 2046795
25 piece
SBNM32 SW M32x1,5 2046796
20 piece
SBNM40 SW M40x1,5 2046797
15 piece
SBNM50 SW M50x1,5 2046798
5 piece
SBNM63 SW M63x1,5 2046799
3 piece
Downloads

Download

EU declaration of conformity SBNM16 SW / 2046793 , 0.11MB , pdf
Download
REACH Declaration of conformity SBNM16 SW / 2046793 , 0.13MB , pdf

SBNM16 SW / 2046793
Download