Black powder-coated steel sleeve, with thread

Item no. 2046526 | EAN 4012195781363

Product description
Product description
Accessory part: coupling with thread according to EN 60423 to connect electrical installation pipes and 90° bends.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Thread metric
  • Function maintenance class E30
  • Function maintenance class E90
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Brushed surface no
Colour Jet black; RAL 9005
Dimension M40x1,5
for pipe diameter 40 mm
Halogen-free no
Material Steel
Permitted temperature range, max. 250 °C
Permitted temperature range, min. -45 °C
Polished surface no
Product series BlackLine, Metal pipes
ROHS-conformant yes
Size 40
Surface PES50 - Polyester/epoxy
Thread M40x1,5
Two-part no
Version for Thread
With inspection opening and lid no

Dimensions

Dimension d 40 mm
Dimension D 43,5 mm
Dimension L 45 mm
Dimension m (mm) M40
Dimension t 2,5 mm
Length 45 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,3795 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,3795 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types for pipe diameter Thread Item no. Quantity SSU
SVM16W SW 16 mm M16x1,5 2046522
25 piece
SVM20W SW 20 mm M20x1,5 2046523
50 piece
SVM25W SW 25 mm M25x1,5 2046524
50 piece
SVM32W SW 32 mm M32x1,5 2046525
50 piece
SVM40W SW 40 mm M40x1,5 2046526
25 piece
SVM50W SW 50 mm M50x1,5 2046527
10 piece
SVM63W SW 63 mm M63x1,5 2046528
5 piece
Downloads

Download

EU declaration of conformity SVM40W SW / 2046526 , 0.11MB , pdf
Download
REACH Declaration of conformity SVM40W SW / 2046526 , 0.12MB , pdf

SVM40W SW / 2046526
Download