Blanking cover with labelling panel, 1/2 module

Item no. 6117410 | EAN 4012196164813

Product description
Product description
Blanking cover with labelling panel, suited for labelling devices in Rapid 45 device installation trunking systems and ISS service poles with a 45 mm system opening.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.

  • CO₂ footprint (PCF)
Technical data

Technical data

Antibacterial treatment no
Changeable lense/symbol no
CO2 Footprint (GWP) Cradle-to-Gate 0,0744 kg CO2e / 1 Piece
Colour Pure white; RAL 9010
CO₂ Footprint (GWP) 0,0744 kg CO₂e
Declared Unit (LCA) Units
Depth 9 mm
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
Dimension 45x22,5mm
Fastening type Clamp fastening
Flush-mounted version yes
Halogen-free no
Height 45 mm
Hinged cover no
Material Polycarbonate
Mounting direction Horizontal
Printed push-button label Without
Protection rating Other
Scannable symbol/barrier-free [Bitte prüfen, ob so gemeint. Ist das technische Scannen gemeint oder aber das Fühlen vom Symbol no
Suitable for built-in installations no
Suitable for device installation ducts yes
Suitable for flush-mounted installations no
Suitable for underfloor duct socket no
Surface version Matt
Text field/inscription field yes
Transparent yes
Use of cover/operating element for installation switch programme Panel
Version for cover/operating element for installation switch programme Blanking cover
Width 22,5 mm
All types

All types

Types Item no. Quantity SSU
ADP-BF RW0.5 6117410
1 piece
ADP-BF SWGR0.5 6117411
1 piece
ADP-BF AL0.5 6117412
1 piece
Downloads

Download

No invitation to tender text is available for this product.