Search
Kazakhstan - English
Kazakhstan - English
Казахстан - Русский язык
Select another country
Toggle search
Wishlist
Kazakhstan - English
Kazakhstan - English
Казахстан - Русский
Select another country
E-Mail-Adresse
Passwort
Passwort vergessen?
Noch nicht registriert?
Products
Back
Products
Industrial installations
Cable support systems and connection and fastening systems for industry and construction project infrastructure
Building installations
Cable routing and underfloor systems for administrative and functional buildings including architectural solutions
Safety and protection installations
Lightning, surge and fire protection systems
Products by sector
Industrial installations
Cable support systems and connection and fastening systems for industry and construction project infrastructure
Building installations
Cable routing and underfloor systems for administrative and functional buildings including architectural solutions
Safety and protection installations
Lightning, surge and fire protection systems
Products by sector
Industry solutions
Back
Industry solutions
Photovoltaics
Wind power
News
Back
News
News
Press releases
Trade fair dates
Company
Back
Company
This is OBO
OBO Kazakhstan
BET Testcenter
Jobs and careers
Sustainability at OBO
Associations
Compliance
Trade fair dates
News
Press releases
Client references
Local references
Service
Back
Service
Building Information Modelling
Contact
Downloads
Media
Seminare
Where to buy
OBO Support Plus
Kazakhstan - English
Back
Kazakhstan - English
Казахстан - Русский язык
Select another country
Homepage
Products
Building installations
Installation systems
Sockets, switches, data and multimedia technology
Sockets
Modul 45connect
Modul 45connect
Filter
Number of units
1 (28)
2 (36)
3 (37)
Socket angle
0° (72)
33° (32)
Socket version
NF (52)
Protective contact (52)
Colour
Aluminium painted (16)
Black-grey; RAL 7021 (16)
Mint green; RAL 6029 (18)
Pure orange; RAL 2004 (18)
Pure white; RAL 9010 (18)
Signal red; RAL 3001 (18)
Version for
Double 0° (18)
Double 33° (6)
Single 0° (24)
Single 33° (7)
Triple 0° (12)
Triple 33° (7)
double 0° (6)
double 33° (6)
triple 0° (12)
triple 33° (6)
19 products (104 Variants)
30
60
90
Select sort sequence
Title Descending
Title Ascending
Price Descending
Price Ascending
6 Variants
Socket 0°, Connect 45, protective contact, single
To product
6 Variants
0° socket, Connect 45, with earthing pin, single
To product
6 Variants
Socket 0°, Connect 80, protective contact, single
To product
6 Variants
0° socket, Connect 80, with earthing pin, single
To product
6 Variants
Socket 0°, Connect 45, protective contact, double
To product
6 Variants
0° socket, Connect 45, with earthing pin, double
To product
6 Variants
Socket 0°, Connect 80, protective contact, double
To product
6 Variants
0° socket, Connect 80, with earthing pin, double
To product
6 Variants
Socket 0°, Connect 45, protective contact, triple
To product
6 Variants
0° socket, Connect 45, with earthing pin, triple
To product
6 Variants
Socket 0°, Connect 80, protective contact, triple
To product
6 Variants
0° socket, Connect 80, with earthing pin, triple
To product
6 Variants
33° socket, Connect 45, double
To product
6 Variants
33° socket, Connect 45, with earthing pin, double
To product
7 Variants
33° socket, Connect 45, triple
To product
6 Variants
33° socket, Connect 45, with earthing pin, triple
To product
Item no. 6120850
33° socket, Connect 45, with earthing pin, single
To product
3 Variants
33° socket, Connect 45, with earthing pin, single
To product
3 Variants
33° socket, Connect 45, with earthing pin, single
To product