Cable bracket, raised construction type, for Rd 8 mm, through-way Ø 5 mm

Item no. 5207342 | EAN 4012195735762

5207342 / 177 35 VA M6
8 mm round
35 mm
Product description
Product description
• With female thread M6 or through hole Ø 5 mm

• From stainless steel (V2A)
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Cable dimensions 8 mm round
Conductor fastening type With clip
Dimension 8mm
Fit Rd 8 mm
Holder fastening type Drill hole with M-thread
Material Stainless steel 1.4301
Mounting height 35 mm
ROHS-conformant yes
Thread metric 6

Dimensions

Dimension G M6 mm
Length 24,2 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1331 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1331 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Cable dimensions Mounting height Item no. Quantity SSU
177 35 VA M6 8 mm round 35 mm 5207342
20 piece
Downloads

Download

177 35 VA M6 / 5207342
Download