Note: This article is discontinued.

Cable bracket Rd 8−10 mm, with square pin

Item no. 5223202 | EAN 4012195409755

8−10 mm round
Product description
Product description
• Complete with crossbar and hexagonal bolts
• With square pin for rapid mounting
• With hexagonal bolts made of VA
Technical data

Technical data

Cable dimensions 8−10 mm round
Conductor fastening type With screw clip
Dimension 200mm
Fit Rd 8-10 mm
High voltage-resistant, insulated version no
Holder fastening type With impact pin
Material Steel
Material of the base Steel
Material of the crossbar Steel
Material of the holder Steel
Surface Hot-dip galvanised
Use in Ex area yes

Dimensions

Dimension L 200 mm
Length 200 mm
All types

All types

Types Cable dimensions Item no. Quantity SSU
163 70 FT 8−10 mm round 5223075
50 piece
163 100 FT 8−10 mm round 5223105
50 piece
163 200 FT 8−10 mm round 5223202
20 piece
Downloads

Download

Download

163 200 FT / 5223202
Download