Note: This article is discontinued.

Cable bracket Rd 8−10 mm, with wood screw thread

Item no. 5227089 | EAN 4012195410591

8−10 mm round
Product description
Product description
• Also for flat conductor to FL 30
• With wood screw thread
• Bottom section, hot-dip galvanised cast iron
• Over-piece and screws, hot dipped galvanised steel
Technical data

Technical data

Cable dimensions 8−10 mm round
Conductor fastening type With screw clip
Dimension 80mm
Fit Rd 8-10 mm
High voltage-resistant, insulated version no
Holder fastening type With wood screw thread tip
Material Cast iron
Material of the base Malleable iron
Material of the crossbar Malleable iron
Material of the holder Malleable iron
ROHS-conformant yes
Surface Hot galvanised
Use in Ex area yes

Dimensions

Dimension H 80 mm
Length 80 mm
All types

All types

Types Cable dimensions Item no. Quantity SSU
176 A 65 8−10 mm round 5227070
50 piece
176 A 80 8−10 mm round 5227089
50 piece
176 A 100 8−10 mm round 5227100
50 piece
176 A 150 8−10 mm round 5227151
20 piece
Downloads

Download

Download

176 A 80 / 5227089
Download