Cable bracket with crossbar Rd 8−10 mm

Item no. 5229960 | EAN 4012195412212

5229960 / 113 Z8-10
8−10 mm round
20 mm
Product description
Product description
• With female thread M8 or through hole Ø 7 mm
• Over-piece installed with 2 hexagonal bolts
• Version HD with wood screws (5 x 60) and plastic dowels (8 x 40)
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Cable dimensions 8−10 mm round
Conductor fastening type With screw clip
Dimension 8-10mm
Fit Rd 8-10 mm
High voltage-resistant, insulated version no
Holder fastening type Drill hole with M-thread
Material Die-cast zinc
Material of the base Die-cast zinc
Material of the crossbar Die-cast zinc
Material of the holder Die-cast zinc
Mounting height 20 mm
ROHS-conformant yes
Surface Electrogalvanised
Thread metric 8
Use in Ex area yes

Dimensions

Length 56 mm
Width 27 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2528 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,2528 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Cable dimensions Mounting height Item no. Quantity SSU
113 Z8-10 8−10 mm round 20 mm 5229960
20 piece
Downloads

Download

113 Z8-10 / 5229960
Download