Cable bracket with Cu crossbar Rd 8−10 mm

Item no. 5412706 | EAN 4012195459071

5412706 / 113 B-Z16
16 mm round
20 mm
Product description
Product description
113/BZ...: Cable bracket with crossbar

• With female thread M8 or through hole for wood screws
• For flat conductor FL30
• Sliding crossbar for quick mounting
  • CO₂ footprint (PCF)
Technical data

Technical data

Cable dimensions 16 mm round
Conductor fastening type With screw clip
Dimension 16mm
Fit 16 mm rund mm
High voltage-resistant, insulated version no
Holder fastening type Drill hole with M-thread
Material Die-cast zinc
Material of the base Die-cast zinc
Material of the crossbar Die-cast zinc
Material of the holder Die-cast zinc
Mounting height 20 mm
ROHS-conformant yes
Surface galvanised
Use in Ex area yes

Dimensions

Length 56 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2537 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,2537 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Cable dimensions Mounting height Item no. Quantity SSU
113 B-Z16 16 mm round 20 mm 5412706
100 piece
Downloads

Download

Download

113 B-Z16 / 5412706
Download