Cable bracket with hinged crossbar

Item no. 5229383 | EAN 4012195411611

8−10 mm round
30 mm
Product description
Product description
• With female thread (G)
• With over-piece and 2 hexagonal bolts
• Installed height 30 mm
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Cable dimensions 8−10 mm round
Conductor fastening type With screw clip
Dimension 8-10mm
Fit Rd 8-10 mm
High voltage-resistant, insulated version no
Holder fastening type Drill hole with M-thread
Material Die-cast zinc
Material of the base Die-cast zinc
Material of the crossbar Die-cast zinc
Material of the holder Die-cast zinc
Mounting height 30 mm
ROHS-conformant yes
Surface Copper-plated
Thread M8
Thread metric 8
Use in Ex area yes

Dimensions

Length 56 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1641 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1641 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Cable dimensions Mounting height Item no. Quantity SSU
168 ZN-M6 8−10 mm round 30 mm 5229367
20 piece
168 DIN-K-M8 8−10 mm round 30 mm 5229383
20 piece
Downloads

Download

168 DIN-K-M8 / 5229383
Download