Cable carrier troughs, 3-fold, with mounting rail

Item no. 6006903 | EAN 4012196409136

6006903 / KTW 100 3 FT
300 mm
3 St.
Product description
Product description
Cable support brackets for quick and easy routing of cables in areas where common cable support systems cannot be installed due to lack of space. The cable support brackets possess a large load-bearing surface as well as rounded outer edges to protect the cables.

In accordance with DIN VDE 0298-300, a maximum support spacing of 0.8 m should not be exceeded.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable no
Colour zinc
Dimension 300x200x123
F in kN per trough 0,5 kN
Material Steel
Number of troughs 3 St.
Plate thickness 2 mm
ROHS-conformant yes
Surface Hot-dip galvanised

Dimensions

Dimension L 300 mm
Height 300 mm
Length 198 mm
Width 122 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 4,6475 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 4,6475 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Height Number of troughs Item no. Quantity SSU
KTW 100 3 FT 300 mm 3 St. 6006903
1 piece
Downloads

Download

EU declaration of conformity KTW 100 3 FT / 6006903 , 0.11MB , pdf
Download

Download
Download

KTW 100 3 FT / 6006903
Download