- Product description
-
Product descriptionCable gland with metric connection thread in cap nut design, suitable for junction boxes, housings, distributor cabinets in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C.
-
- Technical data
-
Technical data
Bend protection no Colour Black Dimension M50 explosion-proof no Fibre-glass reinforced no Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C Flat cable gland no For Ex zone Without For Ex zone dust Without For Ex zone gas Without Halogen-free yes Hexagonal corner dimension 60 mm Impact-resistant no Material Polyamide Nominal thread size 50 Permitted temperature range, max. 65 °C Permitted temperature range, min. -20 °C Product series BlackLine, V-TEC VM Protection rating IP68 ROHS-conformant yes Sealing area D, max. 35 mm Sealing area D, min. 23 mm Sealing insert, multiple no Splittable gland no Strain relief option yes Thread M50 x 1,5 Thread increase 1,5 mm Thread length 24 mm Thread type Metric Type of seal Sealing ring Unstable torque 12 Nm Version for Straight WAF 54 With locknut no Dimensions
Dimension E 60 mm Dimension L max. 54,3 mm Dimension L min. 37,5 mm Dimension L1 24 mm Dimension L2 8 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 0,3138 kg CO2e / 1 Piece CO₂ Footprint (GWP) 0,3138 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 - All types
-
All types
- Downloads
-
Data sheet V-TEC VM LL50 SW / 2022995 , 0.26MB , pdfEU declaration of conformity V-TEC VM LL50 SW / 2022995 , 0.11MB , pdfUK Declaration of Conformity V-TEC VM LL50 SW / 2022995 , 0.09MB , pdfREACH Declaration of conformity V-TEC VM LL50 SW / 2022995 , 0.12MB , pdfRoHS Declaration of conformity V-TEC VM LL50 SW / 2022995 , 0.12MB , pdfLabel approval VDE symbol approval, V-TEC VM , 0.17MB , pdfLabel approval VDE symbol approval, V-TEC VM, V-TEC VML , 0.17MB , pdfMounting instructions Mounting instructions, V-TEC VM LL.. SW , 2.00MB , pdf
Kazakhstan - English
Locknut, metric thread, black