Cable gland, metric thread, light grey

Item no. 2022346 | EAN 4012195873914

no
Light grey; RAL 7035
Product description
Product description
Cable gland with metric connection thread in cap nut design, suitable for junction boxes, housings, distributor cabinets in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C.
Table column D: sealing range to VDE 0619, in which no strain relief is required.
Table column D2: sealing range including strain relief and twist protection to VDE 0619
  • Flame resistant 650 °C
  • Halogen-free; without chlorine, fluorine and bromine
  • UV-resistant
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Bend protection no
Colour Light grey; RAL 7035
Dimension M16
explosion-proof no
Fibre-glass reinforced no
Flat cable gland no
For Ex zone Without
Halogen-free yes
Impact-resistant no
Material Polyamide
Permitted temperature range, max. 65 °C
Permitted temperature range, min. -20 °C
Product series V-TEC
Protection rating IP68
ROHS-conformant yes
Sealing area D, max. 8 mm
Sealing area D, min. 2,5 mm
Sealing insert, multiple no
Strain relief option yes
Thread M16 x 1,5
Thread type Metric
Type of seal Sealing ring
Version for Straight
WAF 19
With locknut no

Dimensions

Dimension L max. 27 mm
Dimension L min. 21 mm
Dimension L1 8 mm
Dimension L2 5 mm
Dimension L3 15,5 mm
Dimension L4 9 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0389 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0389 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Thread Sealing insert, multiple Colour Item no. Quantity SSU
V-TEC M12 LGR M12 x 1,5 no Light grey; RAL 7035 2022338
50 piece
V-TEC M16 LGR M16 x 1,5 no Light grey; RAL 7035 2022346
50 piece
V-TEC M20 LGR M20 x 1,5 no Light grey; RAL 7035 2022354
50 piece
V-TEC M25 LGR M25 x 1,5 no Light grey; RAL 7035 2022362
25 piece
V-TEC M32 LGR M32 x 1,5 no Light grey; RAL 7035 2022370
20 piece
V-TEC M40 LGR M40 x 1,5 no Light grey; RAL 7035 2022397
10 piece
V-TEC M50 LGR M50 x 15 no Light grey; RAL 7035 2022486
5 piece
V-TEC M63 LGR M63 x 1,5 no Light grey; RAL 7035 2022494
5 piece
Downloads

Download

EU declaration of conformity V-TEC M16 LGR / 2022346 , 0.10MB , pdf
Download

V-TEC M16 LGR / 2022346
Download