Cable gland, metric thread with multi-way seal insert, light grey

Item no. 2022110 | EAN 4012195896517

yes
Light grey
Product description
Product description
Cable gland with metric connection thread in cap nut design, suitable for junction boxes, housings, distributor cabinets in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Halogen-free; without chlorine, fluorine and bromine
  • UV-resistant
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 68
  • Thread metric
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend protection no
Colour Light grey
Dimension M20
explosion-proof no
Fibre-glass reinforced no
Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C
Flat cable gland no
For Ex zone Without
For Ex zone dust Without
For Ex zone gas Without
Halogen-free yes
Hexagonal corner dimension 27 mm
Impact-resistant no
Material Polyamide
Nominal thread size 20
Number of drill holes 2
Permitted temperature range, max. 65 °C
Permitted temperature range, min. -20 °C
Product series V-TEC VM
Protection rating IP68
ROHS-conformant yes
Sealing insert, multiple yes
Splittable gland no
Strain relief option yes
Thread M20 x 1,5
Thread increase 1,5 mm
Thread length 10 mm
Thread type Metric
Type of seal Sealing ring
Unstable torque 3,8 Nm
Version for Straight
WAF 24
With locknut no

Dimensions

Dimension D 4 mm
Dimension E 27 mm
Dimension L max. 30,5 mm
Dimension L min. 23,5 mm
Dimension L1 10 mm
Dimension L2 6 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,054 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,054 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Number of drill holes Thread Sealing insert, multiple Colour Item no. Quantity SSU
V-TEC VM20 2x4 2 M20 x 1,5 yes Light grey 2022110
50 piece
V-TEC VM20 4x5 4 M20 x 1,5 yes Light grey 2022112
50 piece
V-TEC VM20 2x6 2 M20 x 1,5 yes Light grey 2022114
50 piece
V-TEC VM25 5x4 5 M25 x 1,5 yes Light grey 2022120
25 piece
V-TEC VM25 3x6 3 M25 x 1,5 yes Light grey 2022122
25 piece
V-TEC VM25 2x6 2 M25 x 1,5 yes Light grey 2022124
25 piece
V-TEC VM25 3x7 3 M25 x 1,5 yes Light grey 2022126
25 piece
V-TEC VM25 2x8 2 M25 x 1,5 yes Light grey 2022128
25 piece
V-TEC VM32 2x8 2 M32 x 1,5 yes Light grey 2022136
20 piece
V-TEC VM32 4x8 4 M32 x 1,5 yes Light grey 2022138
20 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Locknut, metric thread, light grey Locknut, metric thread, light grey 116 M20 LGR PA 2048922
100 piece
Downloads

Download

EU declaration of conformity V-TEC VM20 2x4 / 2022110 , 0.10MB , pdf
Download

V-TEC VM20 2x4 / 2022110
Download