Cable gland, PG thread, set with locknut, light grey

Item no. 2024665 | EAN 4012195861089

no
Light grey; RAL 7035
Product description
Product description
Cable gland with PG connection thread in cap nut design, suitable for junction boxes, housings, distributor boxes in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C. Including locknut.
Table column D1: sealing range to VDE 0619, in which no strain relief is required.
Table column D2: Sealing range including strain relief and twist protection to VDE 0619
  • Det Norske Veritas
  • Flame resistant 750 °C
  • UV-resistant
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 68
  • Thread Pg
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend protection no
Colour Light grey; RAL 7035
Dimension PG21
Dimension E1 (mm) 37,5 mm
Dimension E2 39 mm
explosion-proof no
Fibre-glass reinforced no
Flat cable gland no
For Ex zone Without
For Ex zone dust Without
For Ex zone gas Without
Halogen-free yes
Hexagonal corner dimension 37,5 mm
Impact-resistant no
Material Polyamide
Nominal thread size 21
Permitted temperature range, max. 65 °C
Permitted temperature range, min. -20 °C
Product series V-TEC
Protection rating IP68
ROHS-conformant yes
Sealing area D, max. 18 mm
Sealing area D, min. 9 mm
Sealing insert, multiple no
Splittable gland no
Strain relief option yes
Thread Pg 21
Thread increase 1,5 mm
Thread length 11 mm
Thread type PG
Type of seal Sealing ring
Version for Straight
WAF 1 33 mm
WAF 2 36 mm
With locknut yes

Dimensions

Dimension L max. 38 mm
Dimension L min. 28 mm
Dimension L1 11 mm
Dimension L2 6 mm
Dimension L3 7 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1211 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1211 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread Sealing insert, multiple Colour Item no. Quantity SSU
V-TEC PG7+ LGR Pg 7 no Light grey; RAL 7035 2024655
50 piece
V-TEC PG9+ LGR Pg 9 no Light grey; RAL 7035 2024657
50 piece
V-TEC PG11+ LGR Pg 11 no Light grey; RAL 7035 2024659
50 piece
V-TEC PG13,5+LGR Pg 13,5 no Light grey; RAL 7035 2024661
50 piece
V-TEC PG16+ LGR Pg 16 no Light grey; RAL 7035 2024663
25 piece
V-TEC PG21+ LGR Pg 21 no Light grey; RAL 7035 2024665
25 piece
V-TEC PG29+ LGR Pg 29 no Light grey; RAL 7035 2024667
20 piece
V-TEC PG36+ LGR Pg 36 no Light grey; RAL 7035 2024669
10 piece
V-TEC PG42+ LGR Pg 42 no Light grey; RAL 7035 2024671
5 piece
V-TEC PG48+ LGR Pg 48 no Light grey; RAL 7035 2024673
5 piece
Downloads

Download

EU declaration of conformity V-TEC PG21+ LGR / 2024665 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

V-TEC PG21+ LGR / 2024665
Download