Cable ladder LG 110, 3 m VS FS

Item no. 6216407 | EAN 4012195064497

3000 mm
1.5 mm
no
Steel
Strip galvanised
Product description
Product description
Cable ladder with perforated side rail of side height 110 mm with riveted C profile rungs, open in an upwards direction.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.

The cable ladder is shipped folded up.

Matching clamp clip 2056 H foot, type BS-H...

  • Magnetic shield insulation
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 110 mm
  • Slot width 16–17 mm
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension 110x300x3000
Dimension 110x300x3000
Fastening of rung Blind riveted
Maintain electrical functions no
Material Steel
Product series LG Series
Rail thickness 1,5 mm
ROHS-conformant yes
Rung distance 300 mm
Rustproof steel, pickled no
Side perforation yes
Side rail version Flat profile
Surface Strip galvanised
Usable cross-section 283 cm²
Usable cross-section 28300 mm²
Version of the rungs Profile perforated
Wide-span version no

Dimensions

Dimension B 300 mm
Height 110 mm
Length 3000 mm
Rung slot dimension 16,50
Width 300 mm

Loads

Support spacing 2.0 m 3,1 kN/m
Support spacing 2.5 m 2 kN/m
Support spacing 3.0 m 1,4 kN/m
Support spacing 3.5 m 0,9 kN/m
Support spacing 4.0 m 0,65 kN/m
Support spacing 4.5 m 0,55 kN/m
Support spacing 5.0 m 0,5 kN/m
Support spacing 6.0 m 0,15 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 9,6084 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 9,6084 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable ladder, type LG 110 VS

Load diagram, cable ladder, type LG 110 VS
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Rail thickness Maintain electrical functions Material Surface Item no. Quantity SSU
LG 112 VS 3 FS 3000 mm 200 mm 1.5 mm no Steel Strip galvanised 6216404
3 m
LG 113 VS 3 FS 3000 mm 300 mm 1.5 mm no Steel Strip galvanised 6216407
3 m
LG 114 VS 3 FS 3000 mm 400 mm 1.5 mm no Steel Strip galvanised 6216410
3 m
LG 115 VS 3 FS 3000 mm 500 mm 1.5 mm no Steel Strip galvanised 6216413
3 m
LG 116 VS 3 FS 3000 mm 600 mm 1.5 mm no Steel Strip galvanised 6216416
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover with turn buckle FS Cover with turn buckle FS DRL 300 FS 6052304
3 m
Straight connector cable ladders LVG FS Straight connector cable ladders LVG FS LVG 110 FS 6216545
10 piece
Straight and angle connector FS Straight and angle connector FS LWVG 110 FS 6216587
10 piece
Adjustable connector FS Adjustable connector FS LGVG 110 FS 6216650
10 piece
Multifunctional connector FS Multifunctional connector FS LMFV 1130 FS 6225752
1 piece
90° bend 110 FS 90° bend 110 FS LB 90 1130 R3 FS 6225124
1 piece
T piece 110 FS T piece 110 FS LT 1130 R3 FS 6225292
1 piece
Add-on tee 110 FS Add-on tee 110 FS LAA 1130 R3 FS 6225912
1 piece
Adjustable bend element 110 FS Adjustable bend element 110 FS LGBE 1130 FS 6225492
1 piece
End cap End cap SKH 110 OR 6222553
20 Pair
Connector FS Connector FS LAS 110 FS 6221416
10 piece
Separating retainer 85 FS Separating retainer 85 FS TSG 85 FS 6062114
3 m
Corner plate FS Corner plate FS LEB 25 FS 6221203
1 piece
Corner plate FS Corner plate FS LEB 50 FS 6221246
1 piece
Insert plate FS Insert plate FS ELB-L 30 FS 6103251
3 m
Downloads

Download

EU declaration of conformity LG 113 VS 3 FS / 6216407 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) LG 113 VS 3 FS / 6216407 , 2.03MB , pdf

Download

LG 113 VS 3 FS / 6216407
Download